??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Download CAD models
You have not yet generated a CAD or PDF file for download.
CAD model selection
BALLUFF BAE SA-CS-025-YP-BP02
HELP_VARIABLE
Company
Balluff
Description
Electrical Accessories
Bill of material
BALLUFF BAE SA-CS-025-YP-BP02
VERF
Availability
Available
BC
Order code
BAE00KH
TC
Artikelbezeichnung
BAE SA-CS-025-YP-BP02
PX
Product view
49912_00
ICON
TRAFFIC
Customs number
85437090
WEBINC
Product group
Amplifiers
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Dimension = 10.5 x 45 x 75.5 mm, Connection = Cable, 2.00 m, PUR, Switching output = PNP/NPN NO/NC programmable, Switching frequency = 100 Hz, Housing material = PBT, Ambient temperature = -10...70 °C, Operating voltage Ub = 12...30 VDC, Approval/Conformity = CE, UKCA, cULus, WEEE, IP rating = IP40
CAE
MultiCAE (EPlan, Zuken, Siemens and other CAE formats)
Previews
Embedded user actions